Solenoid operated valves, VDH 30 EC NC, Hydraulic
180L0048
Flow [gpm] [Max]: 8.000, Flow [l/min] [Max]: 30.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3
Flow [gpm] [Max]: 8.000, Flow [l/min] [Max]: 30.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3
Gross weight | 0.909 Kilogram |
Net weight | 0.8 Kilogram |
Volume | 0.854 Liter |
EAN | 5715162674413 |
Gross weight | 0.909 Kilogram |
Net weight | 0.8 Kilogram |
Volume | 0.854 Liter |
EAN | 5715162674413 |
Actuator size [mm] | 13.5 mm |
Application | Hydraulic |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Closing Time [ms] [Max] | 350 ms |
Connection standard | Cetop 3 |
Description | VDH30EC 2/2 NC VALVE |
Direction | Manifold |
Flow [gpm] [Max] | 8 gal/min |
Flow [gpm] [Min] | 0.3 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [l/min] [Min] | 1 l/min |
Function | NC |
In scope of WEEE and contain batteries | No |
Material type | Neutral media |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 3 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 37 °F |
Number of ways | 2/2 |
Opening time [ms] [Max] | 150 ms |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 4 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 50 psig |
Operation | Pilot operated |
Parts Program name | VDH |
Piston diameter Ø [mm] | 18 mm |
Product description | Solenoid operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Seal Material | FKM |
Serviceable | Yes |
Type | VDH 2/2 |
Type designation | VDH 30 EC NC |
UK RoHS compliance | Out of scope |
Actuator size [mm] | 13.5 mm |
Application | Hydraulic |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Closing Time [ms] [Max] | 350 ms |
Connection standard | Cetop 3 |
Description | VDH30EC 2/2 NC VALVE |
Direction | Manifold |
Flow [gpm] [Max] | 8 gal/min |
Flow [gpm] [Min] | 0.3 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [l/min] [Min] | 1 l/min |
Function | NC |
In scope of WEEE and contain batteries | No |
Material type | Neutral media |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 3 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 37 °F |
Number of ways | 2/2 |
Opening time [ms] [Max] | 150 ms |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 4 barg |
Operating pressure [psig] [Max] | 2030 psig |
Operating pressure [psig] [Min] | 50 psig |
Operation | Pilot operated |
Parts Program name | VDH |
Piston diameter Ø [mm] | 18 mm |
Product description | Solenoid operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Seal Material | FKM |
Serviceable | Yes |
Type | VDH 2/2 |
Type designation | VDH 30 EC NC |
UK RoHS compliance | Out of scope |