Strainer, FIA 20

148X1369

Weave fineness [µm]: 250

Product details

Gross weight 1.51 Kilogram
Net weight 1.306 Kilogram
Volume 0.777 Liter
EAN 5702424233792

 

Connection size [in] 3/4 in
Connection standard ASME B 36.10 SCHEDULE 40
Connection type Socket weld
Direction Angleway
Filter version Standard version
In scope of WEEE and contain batteries No
Packing format Single pack
Product description Filter with element
Product group Regionally specified kits
Product Name Description Strainer
Quantity per packing format 1 pc
Type FIA 20
Weave fineness [Mesh] 72 Mesh
Weave fineness [µm] 250 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality