Gas detection unit, Heavy Duty
148H6075
Gas detecting sensor version: Heavy Duty, Sensor 1 type: Infrared, Refrig. range [ppm] sensor1: 0 - 50000
Gas detecting sensor version: Heavy Duty, Sensor 1 type: Infrared, Refrig. range [ppm] sensor1: 0 - 50000
Gross weight | 1.415 Kilogram |
Net weight | 1.35 Kilogram |
Volume | 3.79 Liter |
EAN | 5715162526002 |
Gross weight | 1.415 Kilogram |
Net weight | 1.35 Kilogram |
Volume | 3.79 Liter |
EAN | 5715162526002 |
Alarmlimits high [ppm] sensor1 | 9000 ppm |
Alarmlimits low [ppm] sensor1 | 5000 ppm |
Equipment | LCD Display |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ATEX/IECEx certificate |
Power consumption [A] | 0.13 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Refrig. range [ppm] sensor1 [max] | 50000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R744 |
Relative humidity (RH) [%] [max] | 85 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Infrared |
Supply voltage [V] AC [max] | 28 V |
Supply voltage [V] AC [min] | 16 V |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -20 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | -4 °F |
Type | Heavy Duty |
Alarmlimits high [ppm] sensor1 | 9000 ppm |
Alarmlimits low [ppm] sensor1 | 5000 ppm |
Equipment | LCD Display |
Frequency [Hz] | 50/60 Hz |
Gas detecting sensor version | Heavy Duty |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | ATEX/IECEx certificate |
Power consumption [A] | 0.13 A |
Product group | Sensors |
Product Name Description | Gas detection unit |
Quantity per packing format | 1 pc |
Refrig. range [ppm] sensor1 [max] | 50000 ppm |
Refrig. range [ppm] sensor1 [min] | 0 ppm |
Refrigerants | R744 |
Relative humidity (RH) [%] [max] | 85 % |
Relative humidity (RH) [%] [min] | 15 % |
Response delay [s] | 0 s |
Sensor 1 type | Infrared |
Supply voltage [V] AC [max] | 28 V |
Supply voltage [V] AC [min] | 16 V |
Temperature range [°C] [max] | 50 °C |
Temperature range [°C] [min] | -20 °C |
Temperature range [°F] [max] | 122 °F |
Temperature range [°F] [min] | -4 °F |
Type | Heavy Duty |