EvoFlat WSS, Type 1, 10 bar, 95 °C, DHW controller name: TPC-M
145G0190
This product is not available in this store. Please contact your local Customer Service Center.
EvoFlat WSS 1, w/bypass, w/1 CW meter, with EPP front
EvoFlat WSS 1, w/bypass, w/1 CW meter, with EPP front
Gross weight | 10.195 Kilogram |
Net weight | 8.995 Kilogram |
Volume | 78.736 Liter |
EAN | 5702424653910 |
Gross weight | 10.195 Kilogram |
Net weight | 8.995 Kilogram |
Volume | 78.736 Liter |
EAN | 5702424653910 |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered In wall |
Cover option | Extra |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 105 mm |
Description | EvoFlat WSS 1, w/bypass, w/1 CW meter, with EPP front |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return and cold water meter |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating system type | DHW only |
Height with cover [mm] | 575 mm |
Height without cover [mm] | 575 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Copper |
Manufacturer's name | Danfoss |
Mixing circuit - control | Thermostat |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat WSS |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |
Application type | Instantaneous DHW |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered In wall |
Cover option | Extra |
Depth with cover [mm] | 150 mm |
Depth without cover [mm] | 105 mm |
Description | EvoFlat WSS 1, w/bypass, w/1 CW meter, with EPP front |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW capacity [kW] [Max] | 45 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | TPC-M |
DHW HEX type | XB06H-1 26 |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fitting Piece | Energy meter return and cold water meter |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating system type | DHW only |
Height with cover [mm] | 575 mm |
Height without cover [mm] | 575 mm |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating brazed/gasketed material | Copper |
Manufacturer's name | Danfoss |
Mixing circuit - control | Thermostat |
Number of households [Max] | 2 |
Number of households [Min] | 1 |
Pressure nominal primary [bar] | 10 bar |
Pressure nominal secondary [bar] | 10 bar |
Product group | Small Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Type | EvoFlat WSS |
Width with cover [mm] | 545 mm |
Width without cover [mm] | 545 mm |
Proposition 65 |
|
Proposition 65 |
|