Thermostats, DEVIlink™ RS, Sensor type: Room
140F1136
This product has been discontinued.
Display type: LCD, Application: Floor heating
Display type: LCD, Application: Floor heating
Gross weight | 0.242 Kg |
Net weight | 0.24 Kg |
Volume | 0.001 Cubic.mtr |
EAN | 5703466238974 |
Gross weight | 0.242 Kg |
Net weight | 0.24 Kg |
Volume | 0.001 Cubic.mtr |
EAN | 5703466238974 |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Floor heating |
Approval | CE |
Ball pressure test temperature [°C] | 75 °C |
Battery backup | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Depth [mm] | 23 mm |
Description | DEVIlink RS |
Display (Yes/No) | Yes |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 21 |
EU RoHS compliance | Yes |
Height [mm] | 66 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Package depth [mm] | 140 mm |
Package height [mm] | 85 mm |
Package width [mm] | 95 mm |
Pollution degree | 2 |
Product description | DEVIlink™ RS |
Product group | Thermostats |
Relay switch | 1-pole |
Sensor type | Room |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Transmission [m] [Max] | 30 m |
Transmission frequency [MHz] | 868.42 MHz |
Transmission power [mW] [Max] | 1 mW |
Type | DEVIlink™ |
UK RoHS compliance | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 66 mm |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Floor heating |
Approval | CE |
Ball pressure test temperature [°C] | 75 °C |
Battery backup | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Colour | White RAL 9010 |
Depth [mm] | 23 mm |
Description | DEVIlink RS |
Display (Yes/No) | Yes |
Display type | LCD |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 21 |
EU RoHS compliance | Yes |
Height [mm] | 66 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Package depth [mm] | 140 mm |
Package height [mm] | 85 mm |
Package width [mm] | 95 mm |
Pollution degree | 2 |
Product description | DEVIlink™ RS |
Product group | Thermostats |
Relay switch | 1-pole |
Sensor type | Room |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Transmission [m] [Max] | 30 m |
Transmission frequency [MHz] | 868.42 MHz |
Transmission power [mW] [Max] | 1 mW |
Type | DEVIlink™ |
UK RoHS compliance | Out of scope |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 66 mm |