FC-202N132T4E20H2XXC7XXSXXXXAXBXCXXXXDX

137L5214

Frequency converter
FC-202N132T4E20H2XXC7XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N132) 132 KW / 200 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
No Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D3H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N132T4E20H2XXC7XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 62.3 Kilogram
Net weight 62 Kilogram
EAN 5715253526423

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N132 (N132) 132 KW / 200 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D3H D3H
Typecode Part 1 FC-202N132T4E20H2XXC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)































202_3N
4
60681
A_OPT_FC-202N132T4AX
BR_FC-202N132T4X
BR_FC-202N132T4XH2
B_OPT_FC-202N132T4BX
C0_OPT_FC-202N132T4CX
C1_OPT_FC-202N132T4X
COT_FC-202N132T4C
C_OPT_FC-202N132T4XX
D_OPT_FC-202N132T4DX
ECL_FC-202N132T4E20
ECL_FC-202N132T4E20H2
FC-202
FC-202N132T4
FRAME_D3H
HDW21_FC-202N132T47
HDW21_FC-202N132T47H2
HDW22_FC-202N132T4X
HDW22_FC-202N132T4XH2
HDW23_FC-202N132T4X
HDW23_FC-202N132T4XH2
IN_POWER_GROUP_3
LCP_FC-202N132T4X
N132
POWER_GROUP_3
RFI_FC-202N132T4H2
RU_POWER_GROUP_3
SV_FC-202N132T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXD3H
VLT
Variant condition (Purch)































202_3N
4
60681
A_OPT_FC-202N132T4AX
BR_FC-202N132T4X
BR_FC-202N132T4XH2
B_OPT_FC-202N132T4BX
C0_OPT_FC-202N132T4CX
C1_OPT_FC-202N132T4X
COT_FC-202N132T4C
C_OPT_FC-202N132T4XX
D_OPT_FC-202N132T4DX
ECL_FC-202N132T4E20
ECL_FC-202N132T4E20H2
FC-202
FC-202N132T4
FRAME_D3H
HDW21_FC-202N132T47
HDW21_FC-202N132T47H2
HDW22_FC-202N132T4X
HDW22_FC-202N132T4XH2
HDW23_FC-202N132T4X
HDW23_FC-202N132T4XH2
IN_POWER_GROUP_3
LCP_FC-202N132T4X
N132
POWER_GROUP_3
RFI_FC-202N132T4H2
RU_POWER_GROUP_3
SV_FC-202N132T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXD3H
VLT
STAT NO 32534
Power 150% (HO) [KW] 110 110
Power 110% (NO) [KW] 132 132
Height [mm] 909,0 909,0
Height w/ Regen/Loadshare [mm] 1004,0 1004,0
Width w/ no C options [mm] 250,0 250,0
Depth [mm] 375,0 375,0
Depth with Option A/B [mm] 375,0 375,0
kVA 180 180
Power Loss NO [W] 2954 2954
Power Loss NO [W] 2724 2724
Power Loss HO [W] 2289 2289
Power Loss HO [W] 2051 2051
Continuous Current (NO) [A] 260 260
Intermittent Current (NO) [A] 286 286
Continuous Current (NO) [A] 240 240
Intermittent Current (NO) [A] 264 264
Continuous Current (HO) [A] 212 212
Intermittent Current (HO) [A] 318 318
Continuous Current (HO) [A] 190 190
Intermittent Current (HO) [A] 285 285
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N132T4E20H2XXC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality