135N4675
VACON0100-3L-0023-4-X
VACON0100-3L-0023-4-X
VACON® 100X
23 AMP, (-4) 380 – 480 Vac
(+DBIN) Brake Chopper, (+LS50) 50 Hz
C2 Commercial&Industry Environ
Modbus, Backnet, N2 (+FBM2), No Keypad
D Slot: No board
E Slot: No board
Other options according to Model code
VACON® 100 X
Achieve maximum performance in extreme environments. This AC drive withstands high-pressure water, high vibration levels, heat and dirt. A Gore® vent membrane, IP66 / Type 4X outdoor enclosure, and an operating temperature range from -40°C to +60°C give you full freedom for unlimited outdoor installations.
With power range extending up to 37 kW, this drive makes the benefits of decentralized solutions available for a wide range of applications.