FC-202N315T4E21H2XGC7XXSXXXXAXBXCXXXXDX

134F9719

Frequency converter
FC-202N315T4E21H2XGC7XXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(N315) 315 KW / 450 HP,
Three phase, 380 - 480 VAC,IP21 / Type 1
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D2H
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N315T4E21H2XGC7XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 147 Kilogram
Net weight 132 Kilogram
EAN 5710107500116

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N315 (N315) 315 KW / 450 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D2H D2H
Typecode Part 1 FC-202N315T4E21H2XGC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 250 250
Power 110% (NO) [KW] 315 315
Height [mm] 1060,0 1060,0
Width w/ no C options [mm] 420,0 420,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 407 407
Power Loss NO [W] 6674 6674
Power Loss NO [W] 5714 5714
Power Loss HO [W] 5004 5004
Power Loss HO [W] 4458 4458
Continuous Current (NO) [A] 588 588
Intermittent Current (NO) [A] 647 647
Continuous Current (NO) [A] 535 535
Intermittent Current (NO) [A] 588 588
Continuous Current (HO) [A] 480 480
Intermittent Current (HO) [A] 720 720
Continuous Current (HO) [A] 443 443
Intermittent Current (HO) [A] 664 664
Calculated Gross Weight [kg] 125.3
Calculated Net Weight [kg] 125
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline E601 E601
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N315T4E21H2XGC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality