Solenoid valve, EV221BW, Function: NO, G, 1/2, 1.500 m³/h, EPDM

132U100331

Media recommendations: Drinking Water&Heating ECO/SS, Approval: SINTEF; RISE; ACS; PZH; WRAS, Body material: Eco brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.58 Kilogram
Net weight 0.54 Kilogram
Volume 0.727 Liter
EAN 5715162889992

 

Actuator BW
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Approval ACS
PZH
RISE
SINTEF
WRAS
Approval comments WRAS (0 – 85°C)
Body material Eco brass
Coil type BB230AS
Connection Internal/External Internal
Connection material DZR Eco brass, CW724R
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 1.75 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.1 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 1.45 psi
Est. time to close, water [ms] 300 ms
Est. time to open, water [ms] 50 ms
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NO
In scope of WEEE and contain batteries No
Kv value [m³/h] 1.5 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Drinking Water&Heating ECO/SS
Media tolerance comments Slightly aggressive media
Medium temperature range [°C] [max] 90 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 194 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 10 mm
Orifice size fraction [in] 3/8 in
Packing format Multi pack
Parts Program name EV221BW 10 - 22
Power consumption [W] 50Hz 11 W
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 12 pc
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV221BW10BE G12E NO000 BB230AS
Supply voltage 50Hz Max [V] 230 V
Type EV221BW
Type designation EV221BW 10

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality