Product View (Switch) |
GLBL |
Global (Standard) |
|
Segment |
-FLOW |
VACON 100 FLOW |
|
Region Code |
-R00 |
R00 International |
|
Mains voltage |
-5 |
380-500 Vac |
|
Current rating |
-0386 |
386 Amp |
|
Installation options |
-ED |
ED Enclosed Drive |
|
Enclosure |
+IP54 |
IP54/NEMA12 |
|
Control panel |
+HMGR |
Graphical Keypad MK01 |
|
EMC emission limit category |
+EMC3 |
C3 Commercial&Industry Environ |
|
Common mode filter (for DM) |
+P000 |
No Option |
|
DUT filter (for DM) |
+P000 |
No Option |
|
Brake chopper |
+DBNO |
No dynamic braking device |
|
Real time clock option |
+SRNO |
No Battery for real time clock |
|
Configurable power range |
NONE |
None |
|
Power connections |
+P000 |
No Power options (+P000) |
|
Cable entry |
+Q000 |
No option |
|
Additional Equipment B |
+Q000 |
No option for Qxxx_B (+Q000) |
|
Additonal Equipment C |
+Q000 |
No additonal option for Qxxx_C |
|
Shipping package |
+GSWP |
Wooden box as shipping pack |
|
Marine construction |
+E000 |
no option |
|
B-Slot Option Board |
+SBF3 |
F3,3 Relay board |
|
C- Slot Option Board |
+SCB5 |
B5,3RO(NO) |
|
D-Slot Option Board |
+SDB4 |
B4,AI,2AO(mA,isol),+24V/EXT |
|
E-Slot Option Board |
+SEBJ |
BJ,STO, ATEX therm |
|
Internal FB selection |
+FBM1 |
Std protocol,Modbus,N2,BacNet |
|
Documentation level |
+DPAP |
Paper Manuals |
|
Document language preference |
+DLUK |
English |
|
Firmware Language Pack |
+FL01 |
UK, DE, FI, SE, IT, FR lang |
|
Application |
+A0000 |
No Application |
|
Parameter Set |
+L0000 |
No application parameter set |
|
Motor parameter default freq |
+LS50 |
50 Hz def motor freq settings |
|
Unit for measure for display |
+LSSI |
Metric Units of Measure |
|
Labeling options |
+LPC1 |
no additional labels |
|
UL approval |
+GNUL |
No Ul Approval (+GNUL) |
|
Marine approval |
NONE |
None |
|
RCM Approval |
+GACT |
RCM Approval N16307 |
|
KC approval |
+GAKC |
KC Approval |
|
Ukrainian approval |
+GAUA |
Ukrainian Approval |
|
EAC Approval |
+GAEA |
EAC Approval |
|
Auxilary power supply |
+CAPT |
Aux voltage transformer |
|
DC power supply for aux device |
+CAPD |
24V DC power supply |
|
AC socket for aux devices |
+C000 |
no option |
|
Input Devices |
+CIFD |
(+CIFD) Fuse Switch |
|
Common mode filter (for ED) |
+P000 |
no option |
|
DU/DT, Sine filter (for ED) |
+P000 |
no option |
|
Terminal Options |
+CTIO |
I/O Terminals |
|
Door Equipments |
+C000 |
no option |
|
Cabinet heater |
+C000 |
no option |
|
Cabinet light |
+C000 |
no option |
|
Motor heater control |
+C000 |
no option |
|
Emergency stop options |
+C000 |
no option |
|
Insulation fault sensor |
+C000 |
no option |
|
Cabling from top |
+CHCT |
Output and Input from top |
|
Back channel cooling |
+C000 |
no option |
|
Cabinet Plinth |
+CHPL |
Base plint 100 mm |
|
Empty extension segment |
NONE |
None |
|
Standardized cabinet solution |
NONE |
None |
|
Engineered cabinet solution |
NONE |
None |
|
Product Group |
VACON |
VACON |
|
Product Series |
0100 |
Vacon 100 series |
|
Phase |
-3L |
3 Phase AC Input |
|
Customized |
+BM2H |
Vacon 100-FLOW |
|
Main Circuit |
+M000 |
NONE |
|
Firmware |
+F0159 |
Vacon0100-Flow Software pack |
|
Max output frequency |
NONE |
None |
|
Terminal Box |
+T000 |
NONE |
|
Bypass Control Operation Mode |
NONE |
none_ |
|
Bypass Input Type |
NONE |
none_ |
|
Bypass power connection type |
NONE |
none_ |
|
CE approval |
+GACE |
CE Approval (+GACE) |
|
ATEX Approval |
NONE |
None |
|
County Specific Approval |
NONE |
None |
|
Warrenty time |
+WT01 |
Warranty 12/18 months (+WT01) |
|
Frame Size |
MR09B |
Frame 09b |
|
Product Catalog |
NO_VIEW |
NO VIEW |
|
Modelcode01 |
|
VACON0100-3L-0386-5 |
|
Modelcode02 |
|
-ED-FLOW+SCB5+SDB4+SEBJ+IP54 |
|
Modelcode03 |
|
+CAPT+CAPD+CIFD+CHCT+GNUL |
|
Calculated Net Weight [kg] |
|
323.6 |
|
Calculated Gross Weight [kg] |
|
324.6 |
|
Motor Power Low Overload [kW] |
|
200 |
|
Dimensions WxHxD [mm] net |
|
1006 X 2155 X 639 |
|
Dimensions WxHxD [mm] Gross |
|
1355 X 2440 X 800 |
|
Continuous Current (NO) [A] |
|
385 |
|
Motor Power HP Low Overload |
|
300 |
|
ATEX Marking 1 |
|
ATEX: II (2) GD |
|
Typecode Part 1 |
|
70-AB3L03865C09B530BM2H |
|
Typecode Part 2 |
|
-000074793 |
|
check if complete |
|
OK |
|
Plant from Orderline |
|
D801 |
|
Vendor |
ERR01 |
Cannot Determine Vendor |
|
Recommended Factory |
ERR01 |
Cannot Determine Vendor |
|
Help Counter |
|
30 |
|
Help Counter |
|
3 |
|
Method |
|
HORIZONTAL |
|
Sub family identification |
NONE |
Normal customer ordered |
|
ECCN US |
|
3A999.a |
|
ECCN EU |
|
Y901 |
|