FC-302P7K5T5E20H1XXXXXXSXXXXAXBXCXXXXDX

131B0003

Frekvensomformere
FC-302P7K5T5E20H1XXXXXXSXXXXAXBXCXXXXDX

FrekvensomformerVLT® AutomationDrive FC 302
7,5 KW
Trefaset 380 - 500 VAC IP20
EMC filter klasse C2/C1 (Std.)
Uden bremsechopper
Uden betjeningspanel
Standard lakering 3C2 Uden forsyningsnet option
Seneste SW version
Kapsling: A3
Ingen fieldbus option Ingen I/O option
Ingen C1 option Ingen ekst. 24V DC klemmer

Andre muligheder i henhold til Model Code

Model code: FC-302P7K5T5E20H1XXXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 6.98 Kilogram
Net weight 6.45 Kilogram
Volume 27.246 Liter
EAN 5702427090583

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-302P7K5T5E20H1XXX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-302
STAT NO 60018
Product View (Default) Global (Standard)
Power 160% (HO) [KW] 7.5 7.5
Height [mm] 268,0 268,0
Width w/ no C options [mm] 130,0 130,0
Width w/ two C options [mm] 190,0 190,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 11.1 11.1
Power Loss HO [W] 225 225
Power Loss HO [W] 225 225
Continuous Current (HO) [A] 16 16
Intermittent Current (HO) [A] 25.6 25.6
Continuous Current (HO) [A] 14.5 14.5
Intermittent Current (HO) [A] 23.2 23.2
Calculated Gross Weight [kg] 7.456
Calculated Package Weight 1.006
Calculated Net Weight [kg] 6.45
Helping cstic for weight calc 0
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87E2660560018
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P7K5T5E20H1XXX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01
Material Net Weight 6.45

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality