DrivePro ExWarr Onsite PG10 36 Months

130R1092

DrivePro® On-site Extended Warranty provides repair at the customer
site, or replacement at the customer site.

You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 36 Months
Extended Warranty Site DrivePro ExWarr Onsite

Family Class for Frequency Converter

Current rating 1260 A
1120 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

Services for FC 100 SERIES

Frame Size F18
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Services for FC 103 SERIES

DrivePro category Extended Warranty
Frame Size F18
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
Series 103

Services for FC 200 SERIES

Frame Size F18
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Services for FC 300 SERIES

Frame Size F18
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Services for FC 322 SERIES

Frame Size F18
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI
Series (322) Advanced version

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality