DrivePro ExWarr Onsite PG05 48 Months

130R1044

DrivePro® On-site Extended Warranty provides repair at the customer
site, or replacement at the customer site.
You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 48 Months
Extended Warranty Site DrivePro ExWarr Onsite

Family Class for Frequency Converter

Current rating 74.8 A
46.2 A
38 A
61 A
106 A
90 A
59.4 A
88 A
43 A
73 A
52 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

Services for FC 100 SERIES

Frame Size C3
C4
C1
C2
RFI Hardware (H) H-type

Services for FC 103 SERIES

Frame Size C3
C4
C1
C2
Series 103
Spare part - RFI Hardware (H) H-type

Services for FC 200 SERIES

DrivePro category Extended Warranty
Frame Size C3
C4
C1
C2
RFI Hardware (H) H-type

Services for FC 300 SERIES

Frame Size C3
C4
C1
C2
RFI Hardware (H) H-type

Services for FC 322 SERIES

Frame Size C3
C4
C1
C2
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H6) RFI filter for Maritime
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI
Series (322) Advanced version

SERVICES for FC-321

Frame Size C3
C4
C1
C2
VLT Series 321

SERVICES FOR MCD 500 SERIES

Current Rating (0790) 790A, AC53a 3-30:50-6
(0360) 360A, AC53a 3-30:50-6
(0380) 380A, AC53a 3-30:50-6
(0744) 0744A
(0469) 0469A
(0961) 0961A
(0632) 0632A
(0396) 0396A
(0595) 595A, AC53a 3-30:50-6
(0927) 927A, AC53a 3-30:50-6
(0619) 619A, AC53a 3-30:50-6
(0826) 0826A
(0428) 428A, AC53a 3-30:50-6
(0525) 0525A
Enclosure (G4) Frame size 4

SERVICES FOR MCD 600 SERIES

Current Rating 579 A
323 A
410 A
287 A
527 A
Enclosure Frame size 2

SERVICES FOR VACON NXLM

Frame Size Frame 07
Frame 08
Product Group NXP Frequency Converter
NXS Frequency Converter

SERVICES FOR VXS100

Frame Size Frame 07
Frame 08

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality