DrivePro ExWarr Onsite PG04 30 Months

130R1031

DrivePro® On-site Extended Warranty provides repair at the customer
site, or replacement at the customer site.
You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 30 Months
Extended Warranty Site DrivePro ExWarr Onsite

Family Class for Frequency Converter

Current rating 38 A
43 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

Services for FC 100 SERIES

Frame Size B2
B3
B4
B1
RFI Hardware (H) H-type

Services for FC 101 SERIES

DrivePro category Extended Warranty
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

Services for FC 103 SERIES

Frame Size B2
B3
B4
B1
Series 103
Spare part - RFI Hardware (H) H-type

Services for FC 200 SERIES

Frame Size B2
B3
B4
B1
RFI Hardware (H) H-type

Services for FC 300 SERIES

Frame Size B2
B3
B4
B1
RFI Hardware (H) H-type

Services for FC 322 SERIES

Frame Size B2
B3
B4
B1
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HJ) NAMUR Terminals + A2 RFI
(HK) NAMUR Terminals + A1 RFI
(HL) RCD + NAMUR + A2 RFI
(HM) RCD + NAMUR + A1 RFI
(HN) IRM + NAMUR + A2 RFI
(HP) IRM + NAMUR + A1 RFI
(H1) RFI filter Class A1 / B
(H2) RFI filter Class A2
(H3) RFI filter Class A1/B rcl
(H4) RFI filter Class A1
(H6) RFI filter for Maritime
(HX) No RFI filter
(HE) RCD TN/TT Mains+ A2 RFI
(HF) RCD TN/TT Mains+ A1 RFI
(HG) IRM for IT Mains + A2 RFI
Series (322) Advanced version

Services for FC 360 SERIES

Power High Overload
Power Size 37 KW / 50 HP
45 KW / 60 HP
55 KW / 75 HP
75 KW / 100 HP
30 KW / 40 HP

SERVICES for FC-321

Frame Size B2
B3
B4
B1
VLT Series 321

SERVICES FOR FCD 302 SERIES

Power Rating (P1K1) 1.1 kW / 1.5 HP
(PK37) 0.37 kW / 0.5 HP
(P2K2) 2.2 kW / 3.0 HP
(PK75) 0.75 kW / 1.0 HP
(P3K0) 3.0 kW / 4.0 HP
(P1K5) 1.5 kW / 2.0 HP
(PK55) 0.55 kW / 0.75 HP

SERVICES FOR MCD 500 SERIES

Current Rating (0141) 141A, AC53b 3-30:570
(0131) 131A, AC53b 3-30:570
(0084) 84A, AC53b 3-30:570
(0195) 195A, AC53b 3-30:570
(0360) 360A, AC53a 3-30:50-6
(0380) 380A, AC53a 3-30:50-6
(0215) 215A, AC53b 3-30:570
(0105) 105A, AC53b 3-30:570
(0068) 68A, AC53b 3-30:570
(0245) 245A, AC53a 3-30:50-6
(0396) 0396A
(0089) 89A, AC53b 3-30:570
(0331) 0331A
Enclosure (G1) Frame size 1
(G2) Frame size 2
(G3) Frame size 3

SERVICES FOR MCD 600 SERIES

Current Rating 244 A
69 A
144 A
86 A
194 A
171 A
129 A
108 A
Enclosure Frame size 1
Frame size 2

SERVICES FOR VACON 100 X

Frame Size MM 06
Input type -3L
Mains Voltage 208–240 Vac
380-480 Vac

SERVICES FOR VACON NXLM

Frame Size Frame 06
Product Group NXP Frequency Converter
NXS Frequency Converter

SERVICES FOR VXS100

Frame Size Frame 06

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality