DrivePro ExWarr Onsite PG02 24 Months

130R1010

DrivePro® On-site Extended Warranty provides repair at the customer
site, or replacement at the customer site.
You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 24 Months
Extended Warranty Site DrivePro ExWarr Onsite

Family Class for Frequency Converter

Current rating 4.0 A
12.5 A
7.2 A
5.6 A
9.2 A
3.0 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

Services for FC 101 SERIES

Power Rating (P7K5) 7.5 KW / 10 HP
(P6K5) 6.5 KW
(N6K5) 6.5 KW
(P3K7) 3.7 KW / 5.0 HP
(P5K5) 5.5 KW / 7.5 HP
(P2K2) 2.2 KW / 3.0 HP
(P4K0) 4.0 KW / 5.5 HP
(P3K0) 3.0 KW / 4.0 HP

Services for FC 280 SERIES

Power Size 5.5 kW / 7.5 HP
3.7 kW / 5.0 HP
4.0 kW / 5.0 HP
2.2 kW / 3.0 HP
3.0 kW / 4.0 HP

Services for iC2 Micro Drive

/Frame designation MA03a
MA04a
/Product group iC2-Micro

SERVICES FOR MCD 200 SERIES

Power Rating (110) 110 kW 200A:4-6: 594
(090) 90 kW 170A:4-6: 594
(075) 75 kW 140A:4-6: 594

SERVICES FOR VACON 10/20

Frame Size MI04
MI05

SERVICES FOR VACON020 CP

Frame Size MS 03
Input type -3L
-1L
Mains Voltage 208 – 240 Vac
380 – 480 Vac

SERVICES FOR VLT® DRIVEMOTOR FCP SERIES

DrivePro category Extended Warranty

SERVICES FOR VXS020X

Input type -3L
-1L
Mains Voltage 208 – 240 Vac
380 – 480 Vac

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality