Product details

Gross weight 0.46 kg
Net weight 0.431 kg
Volume 0.929 dm3
EAN 5710107582853

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Frame Size C3
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size C3
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

Frame Size C3
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP

SPARE PARTS FC 101 SERIES

/Frame Size H7
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Phase+Mains+Power+Enclosure T2P22KP20
T2P22KE20
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C3
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 22 KW / 30 HP
45 KW / 60 HP

SPARE PARTS FC 131 SERIES

/Frame Size I8
/Product group VLT® HVAC Drive FC -
/Series 131

SPAREPARTS for FC-321

/Power Rating (P18K) 18.5 KW / 25 HP
(P37K) 37 KW / 50 HP
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality