IGBT Dual 1200V 300A

130B2451

For Inverter and Brake

Product details

Gross weight 0.461 kg
Net weight 0.438 kg
Volume 0.973 dm3
EAN 5710107582921

Power Devices

Power devices IGBT dual

SPARE PARTS FC 100 SERIES

Frame Size C4
C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (S) Single phase
(T) Three phase
Phase+Mains+Power T4P75K
T2P45K
T2P37K
T4P90K
S2P22K

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C4
C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (S) Single phase
(T) Three phase
Phase+Mains+Power T4P75K
T2P45K
T2P37K
T4P90K
S2P22K

SPARE PARTS FC 300 SERIES

Frame Size C4
C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP

SPARE PARTS FC 101 SERIES

/Frame Size H8
I8
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+Enclosure T4P90KE20
T4P90KE5A
T4P75KP5A
T4P90KP20
T4P90KP5A
T4P75KE5A
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

Frame Size C4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 90 KW / 125 HP
37 KW / 50 HP
75 KW / 100 HP
45 KW / 60 HP

SPARE PARTS FC 131 SERIES

/Frame Size I8
/Power size 90 KW / 125 HP
37 kW / 50 HP
75 kW / 100 HP
45 kW / 60 HP
/Product group VLT® HVAC Drive FC -
/Series 131

SPAREPARTS for FC-321

/Power Rating (P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality