Product details

Gross weight 0.35 kg
Net weight 0.3 kg
Volume 0.955 dm3
EAN 5710107582938

Power Devices

Power devices IGBT dual

SPARE PARTS FC 101 SERIES

/Frame Size H7
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+Enclosure T4P75KE20
T4P75KP20
Power Rating (P75K) 75 KW / 100 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality