Product details

Gross weight 0.323 kg
Net weight 0.317 kg
Volume 0.929 dm3
EAN 5710107582945

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size C4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

Frame Size C4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP

SPARE PARTS FC 101 SERIES

/Frame Size C4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+Enclosure T4P90KE20
T2P45KE20
T4P90KP20
T2P45KP20
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

Frame Size C4
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 90 KW / 125 HP
37 KW / 50 HP
75 KW / 100 HP
45 KW / 60 HP

SPAREPARTS for FC-321

/Power Rating (P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality