Product details

Gross weight 2.05 kg
Net weight 2 kg
Volume 0 l
EAN 5710107583065

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size A3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P7K5) 7.5 KW / 10 HP

SPARE PARTS FC 200 SERIES

Frame Size A3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size A3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 103 SERIES

Frame Size B3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating 11 KW / 15 HP
RFI Filter (H5) Maritime use excl. EMC.

SPAREPARTS for FC-321

/Power Rating (P11K) 11 KW / 15 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality