Power Card 30kW 400V H5 filter
130B1988
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
Gross weight | 4.714 kg |
Net weight | 4.312 kg |
Volume | 11.023 dm3 |
EAN | 5710107583072 |
Gross weight | 4.714 kg |
Net weight | 4.312 kg |
Volume | 11.023 dm3 |
EAN | 5710107583072 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
Frame Size | B4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P30K) 30 KW / 40 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | B4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P30K) 30 KW / 40 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | B4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P30K) 30 KW / 40 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | B4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P30K) 30 KW / 40 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | B4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |
RFI Filter | (H5)Marine,ruggedis RFI A2(C3) |
Frame Size | B4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |
RFI Filter | (H5)Marine,ruggedis RFI A2(C3) |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | 30 KW / 40 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (4) 380 - 480 VAC |
Phase | (T) Three phase |
Power Rating | 30 KW / 40 HP |
RFI Filter | (H5) Maritime use excl. EMC. |