power Card 37kW 600V H5 filter
130B1965
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
Gross weight | 2.1 kg |
Net weight | 2 kg |
Volume | 0.113 hl |
EAN | 5710107583300 |
Gross weight | 2.1 kg |
Net weight | 2 kg |
Volume | 0.113 hl |
EAN | 5710107583300 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (6) 525 - 600 VAC |
Phase | (T) Three phase |
Power Rating | (P37K) 37 KW / 50 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (6) 525 - 600 VAC |
Phase | (T) Three phase |
Power Rating | (P37K) 37 KW / 50 HP |
Frame Size | B4 |
Mains Voltage | (6) 525 - 600 VAC |
Phase | (T) Three phase |
Power Rating | (P37K) 37 KW / 50 HP |
Frame Size | B4 |
Mains Voltage | (6) 525 - 600 VAC |
Phase | (T) Three phase |
Power Rating | (P37K) 37 KW / 50 HP |
Frame Size | B4 |
Mains Voltage | (6) 525 - 600 VAC |
Phase | (T) Three phase |
Power Rating | (P30K) 30 KW / 40 HP |
Frame Size | B4 |
Mains Voltage | (6) 525 - 600 VAC |
Phase | (T) Three phase |
Power Rating | (P30K) 30 KW / 40 HP |
Frame Size | B4 |
Mains Voltage | (6) 525 - 600 VAC |
Phase | (T) Three phase |
Power Rating | 37 KW / 50 HP |
Frame Size | B4 |
Mains Voltage | (6) 525 - 600 VAC |
Phase | (T) Three phase |
Power Rating | 37 KW / 50 HP |
/Power Rating | (P30K) 30 KW / 40 HP |
/Voltage | Three phase 525-600 VAC |
/Power Rating | (P30K) 30 KW / 40 HP |
/Voltage | Three phase 525-600 VAC |