Product details

Gross weight 2.1 kg
Net weight 2 kg
Volume 0 l
EAN 5710107583348

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 300 SERIES

Frame Size B3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP
RFI Filter RFI Filter
RFI C2
(H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)
(H3) RFI Class A1/B (C1)
(H4) RFI class A1 (C2)

SPARE PARTS FC 103 SERIES

Frame Size B3
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating 15 KW / 20 HP

SPAREPARTS for FC-321

/Power Rating (P11K) 11 KW / 15 HP
/RFI Filter No RFI filter
RFI Class A2 (C3)
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality