Product details

Gross weight 1.436 kg
Net weight 1.29 kg
Volume 20.767 dm3
EAN 5710107583416

Printed Circuit Board (PCA)

Printed Circuit Assemblies DC link

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (A) 380 - 400 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 103 SERIES

Frame Size B4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 22 KW / 30 HP

SPAREPARTS for FC-321

/Power Rating (P18K) 18.5 KW / 25 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality