Product details

Gross weight 1.8 kg
Net weight 1.5 kg
Volume 0.205 hl
EAN 5710107583423

Printed Circuit Board (PCA)

Printed Circuit Assemblies DC link

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 200 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
RFI Filter (H5) Maritime use excl. EMC.

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP
RFI Filter (H5)Marine,ruggedis RFI A2(C3)

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 18.5 KW / 25 HP
RFI Filter (H5) Maritime use excl. EMC.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality