Product details

Gross weight 1.5 kg
Net weight 1.27 kg
Volume 20.459 dm3
EAN 5710107583447

Printed Circuit Board (PCA)

Printed Circuit Assemblies DC link

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 200 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 101 SERIES

/Frame Size H6
DrivePro category Spare Part
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 103 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 18.5 KW / 25 HP

SPAREPARTS for FC-321

/Power Rating (P15K) 15 KW / 20 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality