Product details

Gross weight 1.7 kg
Net weight 1.4 kg
Volume 0.193 hl
EAN 5710107583454

Printed Circuit Board (PCA)

Printed Circuit Assemblies DC link

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 200 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 101 SERIES

/Frame Size H6
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP

SPARE PARTS FC 103 SERIES

Frame Size B4
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 15 KW / 20 HP

SPAREPARTS for FC-321

/Power Rating (P11K) 11 KW / 15 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality