Product details

Gross weight 1.4 kg
Net weight 1.2 kg
Volume 5 l
EAN 5710107583478

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C4
C2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP

SPARE PARTS FC 300 SERIES

Frame Size C4
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP

SPAREPARTS for FC-321

/Power Rating (P55K) 55 KW / 75 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality