Product details

Gross weight 1.28 kg
Net weight 1.28 kg
Volume 11.588 dm3
EAN 5710107583645

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C2
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating 75 KW / 100 HP

SPAREPARTS for FC-321

/Power Rating (P55K) 55 KW / 75 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality