Product details

Gross weight 1.2 kg
Net weight 1.2 kg
Volume 0 l
EAN 5710107583669

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size C1
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size C1
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C1
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP

SPARE PARTS FC 103 SERIES

Frame Size C1
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating 45 KW / 60 HP

SPAREPARTS for FC-321

/Power Rating (P37K) 37 KW / 50 HP
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality