Power Card 22kW 400V

130B1924

If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.

Product details

Gross weight 1.67 kg
Net weight 1.57 kg
Volume 10.37 l
EAN 5710107583713

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

Frame Size B4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 103 SERIES

Frame Size B4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 22 KW / 30 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality