Product details

Gross weight 1.95 kg
Net weight 1.6 kg
Volume 5 l
EAN 5710107583751

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (T) Safe Stop
(X) No brake chopper
Frame Size B3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 200 SERIES

Frame Size B3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 300 SERIES

Brake - Safe Stop (B) Brake chopper
(S) Regen Term + Brake Chopper
(D) Safe Stop + Pilz + Brake
(U) Brake chopper + Safe stop
(N) E stop(incl Pliz)+ Brake
Frame Size B3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 11 KW / 15 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality