Product details

Gross weight 1.52 kg
Net weight 1.22 kg
Volume 11.232 dm3
EAN 5710107583799

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C3
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 200 SERIES

Frame Size C3
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 300 SERIES

Frame Size C3
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

SPARE PARTS FC 103 SERIES

Frame Size C3
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating 22 KW / 30 HP

SPAREPARTS for FC-321

/Power Rating (P18K) 18.5 KW / 25 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality