Product details

Gross weight 2 kg
Net weight 1.77 kg
Volume 24 l
EAN 5710107583805

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Brake - Safe Stop (X) No brake chopper
Frame Size B3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 200 SERIES

Brake - Safe Stop (X) No brake chopper
Frame Size B3
Mains Voltage (4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 103 SERIES

Brake - Safe Stop (X) No brake chopper
Frame Size B3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 11 KW / 15 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality