Product details

Gross weight 2.255 kg
Net weight 1.79 kg
Volume 0.02 m3
EAN 5710107583812

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 103 SERIES

Frame Size B1
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating 11 KW / 15 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality