Product details

Gross weight 2.5 kg
Net weight 2.3 kg
Volume 20.042 dm3
EAN 5710107583843

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (S) Single phase
Power Rating (P2K2) 2.2 KW / 3.0 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B1
Mains Voltage (2) 200 - 240 VAC
Phase (S) Single phase
Power Rating (P2K2) 2.2 KW / 3.0 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality