Power Card 18kW 200V
130B1907
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
Gross weight | 1.735 kg |
Net weight | 1.23 kg |
Volume | 0.113 hl |
EAN | 5710107583881 |
Gross weight | 1.735 kg |
Net weight | 1.23 kg |
Volume | 0.113 hl |
EAN | 5710107583881 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P15K) 15 KW / 20 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | (P15K) 15 KW / 20 HP |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (2) 200 - 240 VAC |
Phase | (T) Three phase |
Power Rating | 18.5 KW / 25 HP |
/Power Rating | (P15K) 15 KW / 20 HP |
/Voltage | Three phase 200-240 VAC |
/Power Rating | (P15K) 15 KW / 20 HP |
/Voltage | Three phase 200-240 VAC |