Product details

Gross weight 0.51 kg
Net weight 0.51 kg
Volume 0 l
EAN 5710107583959

Printed Circuit Board (PCA)

Printed Circuit Assemblies Repair kit transducer

SPARE PARTS FC 100 SERIES

Frame Size C4
C2
Mains Voltage (6) 525 - 600 VAC
RFI Filter (HX) No RFI filter

SPARE PARTS FC 200 SERIES

Frame Size C4
C2
Mains Voltage (6) 525 - 600 VAC
RFI Filter (HX) No RFI filter

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Frame Size C4
C2
Mains Voltage (6) 525 - 600 VAC
RFI Filter RFI Filter

SPARE PARTS FC 101 SERIES

/Frame Size H8
C4
I8
C2
Mains Voltage (6) 525 - 600 VAC

SPARE PARTS FC 103 SERIES

Frame Size C4
C2
Mains Voltage (6) 525 - 600 VAC
RFI Filter (HX) No RFI filter

SPAREPARTS for FC-321

/RFI Filter No RFI filter
/Voltage Three phase 525-600 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality