Cur. trans.card 600V frame C1/C3/H7,8/I7
130B1898
For devices manufactured before week 6, 2010, purchase of busbar
130B9977 is additionally required.
For devices manufactured before week 6, 2010, purchase of busbar
130B9977 is additionally required.
Gross weight | 0.46 kg |
Net weight | 0.16 kg |
Volume | 3.931 dm3 |
EAN | 5710107583966 |
Gross weight | 0.46 kg |
Net weight | 0.16 kg |
Volume | 3.931 dm3 |
EAN | 5710107583966 |
Printed Circuit Assemblies | Repair kit transducer |
Printed Circuit Assemblies | Repair kit transducer |
Frame Size |
C3 C1 |
Mains Voltage | (6) 525 - 600 VAC |
RFI Filter | (HX) No RFI filter |
Frame Size |
C3 C1 |
Mains Voltage | (6) 525 - 600 VAC |
RFI Filter | (HX) No RFI filter |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
C3 C1 |
Mains Voltage | (6) 525 - 600 VAC |
RFI Filter | (HX) No RFI filter |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
C3 C1 |
Mains Voltage | (6) 525 - 600 VAC |
RFI Filter | (HX) No RFI filter |
Frame Size |
C3 C1 |
Mains Voltage | (6) 525 - 600 VAC |
RFI Filter | RFI Filter |
Frame Size |
C3 C1 |
Mains Voltage | (6) 525 - 600 VAC |
RFI Filter | RFI Filter |
/Frame Size |
I7 H7 |
Mains Voltage | (6) 525 - 600 VAC |
/Frame Size |
I7 H7 |
Mains Voltage | (6) 525 - 600 VAC |
Frame Size |
C3 C1 |
Mains Voltage | (6) 525 - 600 VAC |
RFI Filter | (HX) No RFI filter |
Frame Size |
C3 C1 |
Mains Voltage | (6) 525 - 600 VAC |
RFI Filter | (HX) No RFI filter |
/RFI Filter | No RFI filter |
/Voltage | Three phase 525-600 VAC |
/RFI Filter | No RFI filter |
/Voltage | Three phase 525-600 VAC |