Cur. trans.card 500V frame C1/C3/H7/I7
130B1894
For devices manufactured before week 6, 2010, purchase of busbar
130B9977 is additionally required.
For devices manufactured before week 6, 2010, purchase of busbar
130B9977 is additionally required.
Gross weight | 0.486 kg |
Net weight | 0.45 kg |
Volume | 0.004 m3 |
EAN | 5710107584000 |
Gross weight | 0.486 kg |
Net weight | 0.45 kg |
Volume | 0.004 m3 |
EAN | 5710107584000 |
Printed Circuit Assemblies | Repair kit transducer |
Printed Circuit Assemblies | Repair kit transducer |
Frame Size |
C3 C1 |
Mains Voltage | (4) 380 - 480 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
Frame Size |
C3 C1 |
Mains Voltage | (4) 380 - 480 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
C3 C1 |
Mains Voltage |
(4) 380 - 480 VAC (5) 380 - 500 VAC |
RFI Filter |
RFI C2 (H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
C3 C1 |
Mains Voltage |
(4) 380 - 480 VAC (5) 380 - 500 VAC |
RFI Filter |
RFI C2 (H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
Frame Size |
C3 C1 |
Mains Voltage |
(4) 380 - 480 VAC (5) 380 - 500 VAC |
RFI Filter |
RFI C2 (H1) RFI Class A1/B (C1) (H2) RFI Class A2 (C3) (H3) RFI Class A1/B (C1) |
Frame Size |
C3 C1 |
Mains Voltage |
(4) 380 - 480 VAC (5) 380 - 500 VAC |
RFI Filter |
RFI C2 (H1) RFI Class A1/B (C1) (H2) RFI Class A2 (C3) (H3) RFI Class A1/B (C1) |
/Frame Size |
I7 H7 |
Mains Voltage | (4) 380 - 480 VAC |
/Frame Size |
I7 H7 |
Mains Voltage | (4) 380 - 480 VAC |
Frame Size |
C3 C1 |
Mains Voltage | (4) 380 - 480 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
Frame Size |
C3 C1 |
Mains Voltage | (4) 380 - 480 VAC |
RFI Filter |
(H1) RFI filter Class A1 / B (H2) RFI filter Class A2 (H3) RFI filter Class A1/B rcl |
/Frame Size | I7 |
/Product group | VLT® HVAC Drive FC - |
/Series | 131 |
/Frame Size | I7 |
/Product group | VLT® HVAC Drive FC - |
/Series | 131 |
/Frame Size |
C3 C1 |
/RFI Filter | RFI Class A2 (C3) |
/Voltage | Three phase 380-500 VAC |
/Frame Size |
C3 C1 |
/RFI Filter | RFI Class A2 (C3) |
/Voltage | Three phase 380-500 VAC |