Product details

Gross weight 3 kg
Net weight 2.8 kg
Volume 19.579 dm3
EAN 5710107584024

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size B2
Mains Voltage (2) 200 - 240 VAC
Phase (S) Single phase
Power Rating (P7K5) 7.5 KW / 10 HP

SPARE PARTS FC 200 SERIES

Frame Size B2
Mains Voltage (2) 200 - 240 VAC
Phase (S) Single phase
Power Rating (P7K5) 7.5 KW / 10 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality