Product details

Gross weight 0.247 kg
Net weight 0.213 kg
Volume 0.941 l
EAN 5710107584062

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (S) Single phase
(T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (S) Single phase
(T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P22K) 22 KW / 30 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP

SPARE PARTS FC 101 SERIES

/Frame Size H8
I8
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP

SPARE PARTS FC 103 SERIES

Frame Size C2
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (S) Single phase
(T) Three phase
Power Rating 90 KW / 125 HP
37 KW / 50 HP
75 KW / 100 HP
22 KW / 30 HP
45 KW / 60 HP

SPARE PARTS FC 131 SERIES

/Frame Size I8
/Power size 90 KW / 125 HP
75 kW / 100 HP
/Product group VLT® HVAC Drive FC -
/Series 131

SPAREPARTS for FC-321

/Power Rating (P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality