Product details

Gross weight 0.16 kg
Net weight 0.155 kg
Volume 0.917 dm3
EAN 5710107584079

Power Devices

Power devices Rectifier SCR

SPARE PARTS FC 100 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (S) Single phase
(T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (S) Single phase
(T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 101 SERIES

/Frame Size I7
H7
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Phase+Mains+Power+Enclosure T4P55KP5A
T4P55KE5A
T4P45KE5A
T4P75KE20
T4P45KP5A
T4P75KP20
Power Rating (P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP

SPARE PARTS FC 103 SERIES

Frame Size C1
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
Phase (S) Single phase
(T) Three phase

SPARE PARTS FC 131 SERIES

/Frame Size I7
/Power size 75 kW / 100 HP
55 kW / 75 HP
45 kW / 60 HP
/Product group VLT® HVAC Drive FC -
/Series 131

SPAREPARTS for FC-321

/Voltage Three phase 380-500 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality