Product details

Gross weight 2.21 kg
Net weight 2.21 kg
Volume 20.16 dm3
EAN 5710107584161

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size B1
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P11K) 11 KW / 15 HP
RFI Filter (H5)Marine,ruggedis RFI A2(C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality