VLT® Control Panel LCP 101, numeric
130B1124
Numerical control unit for FC 100 and FC 300. Allows access to all device parameters.
Quick menu for brief commissioning. Manual / auto switchover and alarm acknowledgment.
Numerical control unit for FC 100 and FC 300. Allows access to all device parameters.
Quick menu for brief commissioning. Manual / auto switchover and alarm acknowledgment.
Gross weight | 0.16 kg |
Net weight | 0.11 kg |
Volume | 0.903 l |
EAN | 5702427157958 |
Gross weight | 0.16 kg |
Net weight | 0.11 kg |
Volume | 0.903 l |
EAN | 5702427157958 |
Options | Control related options |
Options | Control related options |
LCP | (N) Numerical Loc. Cont. Panel |
LCP | (N) Numerical Loc. Cont. Panel |
LCP | (N) Numerical Loc. Cont. Panel |
LCP | (N) Numerical Loc. Cont. Panel |
DrivePro category | Spare Part |
LCP | (N) Numerical Loc. Cont. Panel |
DrivePro category | Spare Part |
LCP | (N) Numerical Loc. Cont. Panel |
VLT Series | 321 |
VLT Series | 321 |
LCP | (G) Graphical Loc. Cont. Panel |
LCP | (G) Graphical Loc. Cont. Panel |
Options | Control related options |
Options | Control related options |