Sub-D9 Adapter kit, A1, A2, A3
130B1112
SUB-D9 plug adapter for FC 100 and FC 300. Allows the use of SUB-D9 connectors
at the Profibus DP interface.
SUB-D9 plug adapter for FC 100 and FC 300. Allows the use of SUB-D9 connectors
at the Profibus DP interface.
Gross weight | 0.142 kg |
Net weight | 0.141 kg |
Volume | 0 l |
EAN | 5702427163690 |
Gross weight | 0.142 kg |
Net weight | 0.141 kg |
Volume | 0 l |
EAN | 5702427163690 |
/Frame Size |
A1 A2 A3 |
/VLT Series | 321 |
/Frame Size |
A1 A2 A3 |
/VLT Series | 321 |
A Option | (A0) PROFIBUS DP MCA 101 |
Frame Size |
A1 A2 A3 |
A Option | (A0) PROFIBUS DP MCA 101 |
Frame Size |
A1 A2 A3 |
A Option | (A0) PROFIBUS DP MCA 101 |
Frame Size |
A1 A2 A3 |
A Option | (A0) PROFIBUS DP MCA 101 |
Frame Size |
A1 A2 A3 |
Frame Size |
A1 A2 A3 |
Frame Size |
A1 A2 A3 |
A Option | (A0) PROFIBUS DP MCA 101 |
Frame Size |
A1 A2 A3 |
A Option | (A0) PROFIBUS DP MCA 101 |
Frame Size |
A1 A2 A3 |
Options | Adapter category options |
Options | Adapter category options |