VLT® 24V DC Supply MCB 107, uncoated

130B1108

Connect an external DC supply to keep the control section and any
installed option alive during power failure. Enables full operation of
the LCP (including the parameter setting) and all installed options
without connection to mains.

Product details

Gross weight 0.382 kg
Net weight 0.32 kg
Volume 2.25 l
EAN 5702427150799

ACCESSORIES for FC-321

D Option No D option
VLT Series 321

ACCESSORIES FC 100 SERIES

Coating PCB (X) Not Coated PCB

ACCESSORIES FC 103 SERIES

Coating PCB Not coated PCB
D Option (DX) No D option

ACCESSORIES FC 300 SERIES

D Option (DX) No D option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality