Scroll compressor, MLZ015T5LP9A
121L8631
Refrigerants: R404A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Refrigerants: R404A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Single pack
Gross weight | 31.84 Kilogram |
Net weight | 30.84 Kilogram |
Volume | 0.16 Cubic meter |
EAN | 5702428675796 |
Gross weight | 31.84 Kilogram |
Net weight | 30.84 Kilogram |
Volume | 0.16 Cubic meter |
EAN | 5702428675796 |
Approval |
CE UKCA UL |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.6 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 40 µF |
Capacity of capacitor B | 145-175 µF |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | MLZ015T5A |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6300B-1 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | MLZ |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 N-m |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of voltage range at 50Hz [V] | 207 V |
LRA | 60 A |
Main winding resistance for single-phase compressors [Ohm] | 1.02 |
Max pressure (PS) - high side | 31.1 bar |
Max pressure (PS) - low side | 26.2 bar |
MCC | 19 A |
Model number | MLZ015T5LP9A |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil drain | 1/4'' flare |
Oil equalization | None |
Oil reference | 215PZ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor MLZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants |
R134a R404A R407A R407F R448A R449A R452A R513A |
RLA | 12.2 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
SCIP dossier no. | 9f3eb380-2376-4d7e-8e20-14d0789b1562 |
Segment usage |
Refrigeration MT Refrigeration HT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 33.77 cm³ |
Technology | Scroll |
Total height [mm] | 412 mm |
Type | MLZ015A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Viscosity [cP] | 46 cP |
Voltage of capacitor A [V] | 370 V |
Voltage of capacitor B [V] | 330 V |
Approval |
CE UKCA UL |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.6 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 40 µF |
Capacity of capacitor B | 145-175 µF |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | Blue |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | MLZ015T5A |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
Drawing number | 0XC6300B-1 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b) |
Family | MLZ |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 N-m |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of voltage range at 50Hz [V] | 207 V |
LRA | 60 A |
Main winding resistance for single-phase compressors [Ohm] | 1.02 |
Max pressure (PS) - high side | 31.1 bar |
Max pressure (PS) - low side | 26.2 bar |
MCC | 19 A |
Model number | MLZ015T5LP9A |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil drain | 1/4'' flare |
Oil equalization | None |
Oil reference | 215PZ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Power connections | Spade |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor MLZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants |
R134a R404A R407A R407F R448A R449A R452A R513A |
RLA | 12.2 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
SCIP dossier no. | 9f3eb380-2376-4d7e-8e20-14d0789b1562 |
Segment usage |
Refrigeration MT Refrigeration HT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 3/4 in |
Swept volume [cm3] | 33.77 cm³ |
Technology | Scroll |
Total height [mm] | 412 mm |
Type | MLZ015A |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Viscosity [cP] | 46 cP |
Voltage of capacitor A [V] | 370 V |
Voltage of capacitor B [V] | 330 V |