Scroll compressor, LLZ015T4LQ9B

121L8457

Refrigerants: R454C; R455A, Segment usage: Refrigeration LT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Multi pack

Product details

Gross weight 45.15 Kilogram
Net weight 43 Kilogram
Volume 0.1 Cubic meter
EAN 5702424537678

 

Approval CCC
CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Out of scope
Colour Blue
Compressor power supply [V] 380-415/3/50 460/3/60
Configuration code Single
Connection type Rotolock
Description LLZ015T4B
Diameter [mm] 184 mm
Discharge connection height [mm] 470 mm
Discharge connection size [in] 1 in
Drawing number 8590036
Economizer Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 7(a), 7(c)-I, 8(b), 9(b)
Family LLZ
Fitting standard ODF
Frequency [Hz] 50/60
Gauge port HP None
Gauge port LP None
Glass mounting Threaded
Glass torque [Nm] 53 N-m
Height economiser [mm] 393.6 mm
Height from baseplate [mm] 479 mm
High Side TS Max 135 °C
High Side TS Min -40 °C
High Side Volume 0.5 L
High value of nominal voltage at 50Hz [V] 415 V
High value of nominal voltage at 60Hz [V] 460 V
High value of voltage range at 50Hz [V] 457 V
High value of voltage range at 60Hz [V] 506 V
In scope of WEEE and contain batteries No
IP protection class IP22
Liquid injection Yes
Liquid injection valve Sporlan Y1037-1/2-230-3/8ODFX3/8ODF
Low Side TS Max 55 °C
Low Side TS Min -40 °C
Low Side Volume 4.7 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 460 V
Low value of voltage range at 50Hz [V] 340 V
Low value of voltage range at 60Hz [V] 414 V
LRA 88.5 A
Max pressure (PS) - high side 30.8 bar
Max pressure (PS) - low side 26.2 bar
MCC 15 A
Model number LLZ015T4LQ9B
Motor protection Internal overload protector
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.64 L
Oil drain 1/4'' flare
Oil equalization None
Oil reference 160HV
Oil type PVE
Packing format Multi pack
Packing quantity 1
Phase 3
Power connections Screw connectors 10-32 UNF x 9.5
Product group Hermetic compressors
Product Name Description Scroll compressor LLZ
Refrigerant charge [kg] [Max] 4.54 kg
Refrigerants R454C
R455A
RLA 9.6 A
Rotational speed at 50Hz [rpm] 2900 rpm
Rotational speed at 60Hz [rpm] 3500 rpm
Segment usage Refrigeration LT
Suction connection height [mm] 321 mm
Suction connection material -
Suction connection size [in] 1 1/4 in
Swept volume [cm3] 83.5 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Total height [mm] 497 mm
Type LLZ015B
UK RoHS compliance Out of scope
UL evaluated Yes
Viscosity [cP] 32 cP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality