Scroll compressor, SH090A3ALC

120H0001

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 200-230/3/60, Packing format: Single pack

Product details

Bruttogewicht 61.91 Kilogram
Gewicht netto 58 Kilogram
Volume 0.23 Cubic meter
EAN 5702428980890

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 200-230/3/60
Connection type Brazed
Contain batteries No
Description SH090-3
Discharge connection height [mm] 451 mm
Discharge connection pipe size [in] 7/8 in
Discharge connection size [in] 7/8 in
Drawing number 8560004
Durchmesser [mm] 243 mm
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Factory HP [bar] 0 bar
Factory LP [bar] 0 bar
Family SH
Fitting standard ODF
Frequency [Hz] 60
Gauge port HP None
Gesamthöhe [mm] 482 mm
Glass mounting Threaded
Glass torque [Nm] 50 N-m
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 0.7 L
High value of nominal voltage at 60Hz [V] 230 V
High value of voltage range at 60Hz [V] 253 V
In scope of WEEE No
IP protection class IP54 (with cable gland)
Konfigurationscode Einzel
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 11.7 L
Low value of nominal voltage at 60Hz [V] 200 V
Low value of voltage range at 60Hz [V] 180 V
LRA 203 A
Max pressure (PS) - high side 48.7 bar
Max pressure (PS) - low side 33.3 bar
Maximum Operating Current [MOC] 38 A
MCC 43 A
Model number SH090A3ALC
Motor protection Internal overload protector
Mounting torque [Nm] 15 N-m
Network power supply [V/Ph/Hz] 208-230/3/60
Number of starts per hour [Max] 12
Oil charge [L] 3 L
Oil equalization 1-3/4"Rotolock
Oil reference 160SZ
Oil type POE
Packaging height [mm] 596 mm
Packaging length [mm] 470 mm
Packaging width [mm] 370 mm
Packing format Single pack
Packing quantity 1
Phase 3
Power connections Screw 4.8 mm
Product group Hermetic compressors
Product Name Description Scroll compressor SH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 5.9 kg
Refrigerants R410A
RLA 30.7 A
Rotational speed at 60Hz [rpm] 3500 rpm
Saugleitung Anschlussgröße [in] 1 1/8 in
SCIP dossier no. bff3e2c3-5aad-40f0-b874-7eee67aaf788
SCIP dossier product name CSHD092-183/DSF090-200/DSH090-184/SH090-184/SJ161/WSH090-184
Segment usage Air conditioning
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection height [mm] 235 mm
Suction connection material -
Suction connection pipe size [in] 1 1/8 in
Swept volume [cm3] 88.4 cm³
Technology Scroll
Test dif [bar] [Max] 37 bar
Test HP [bar] [Max] 48.7 bar
Test LP [bar] [Max] 33.3 bar
Torque earth [Nm] 2 N-m
Torque power [Nm] 3 N-m
Type SH090
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes
Verpackungsgewicht [Kg] 60 kg
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.39 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality